Skip to main content
Logo print

Wireless light switch Valena Next with Netatmo

Valena Next Legrand

Wireless light switch Valena Next with Netatmo

REF. 741813 EAN. 3414971403833
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system No
Code length (Bit) 128
Range 185 m
Number of commands 4
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Other
Width 116.6 mm
Height 81.8 mm
Depth 12.2 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour White
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Energy and lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

3 documents
Technical Sheet
F02775EN-00.pdf pdf (0.16 Mo)
Instruction Use
LE11245_BE.pdf pdf (0.3 Mo)
Technical Sheet
F02775FR-00.pdf pdf (0.17 Mo)
1 document
3D Autocad
3D_LG-741813.stp ifc (34.23 Mo)
6 documents
Agreement
Agreement
CEBEC-21532 (0.72 Mo)
PEP
LGRP-02048-V01.01-FR.pdf pdf (0.83 Mo)
Agreement
OC / CB-FR_706899 (0.55 Mo)
Agreement
AENOR-030/002497 (0.52 Mo)
Agreement
SELECT AN ACTION