Skip to main content
Logo print

Wireless double light switch

Valena Next Legrand

Wireless double light switch

REF. 741872 EAN. 3414971404410
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 83 mm
Height 83 mm
Depth 12 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black/white
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

3 documents
Technical Sheet
F02774EN-01.pdf pdf (0.17 Mo)
Instruction Use
LE11461AA_NL.pdf pdf (0.34 Mo)
Technical Sheet
F02774FR-01.pdf pdf (0.17 Mo)
5 documents
PEP
LGRP-02048-V01.01-FR.pdf pdf (0.83 Mo)
Agreement
OC / CB-FR_706899 (0.55 Mo)
Agreement
AENOR-030/002497 (0.52 Mo)
Agreement
Agreement
SELECT AN ACTION