| Suitable for dimmer | Yes |
|---|---|
| Suitable for pulse button | No |
| Suitable for roller shutter switch | No |
| Suitable for venetian shutter switch | No |
| Suitable for venetian-/roller shutter switch | No |
| Suitable for switch | No |
| In housing | Yes |
| In tube base housing | No |
| Printed circuit board/module | No |
| Current supply | Battery |
| Push button mode | Yes |
| Switching mode | No |
| With manual radio transmitter | Yes |
| With radio coding device | Yes |
| With radio controlled push button | Yes |
| Mounting method | Surface mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Other |
|---|---|
| Surface finishing | Matt |
| Type of fastening | Mounting with claw and screw |
| Colour | Black |
| RAL-number (similar) | 9005 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP40 |
| Radio frequency | 50 MHz |
| Rolling code system | No |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR2032 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 3.3 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |