Skip to main content
Logo print

Wireless batteryless 2 gang control switch 2-ways on/off Valena next black

Legrand

Wireless batteryless 2 gang control switch 2-ways on/off Valena next black

REF. 741872L EAN. 3414972017541
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system No
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Other
Width 74.1 mm
Height 74.1 mm
Depth 12.2 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator No
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

3 documents
Technical Sheet
S000112516EN-03.pdf pdf (1.85 Mo)
Instruction Use
LE14356AA.pdf pdf (4.85 Mo)
Technical Sheet
S000112516FR-02.pdf pdf (1.2 Mo)
4 documents
PEP
LGRP-01613-V01.01-FR.pdf pdf (0.63 Mo)
PEP
Agreement
Agreement
SELECT AN ACTION