| Nominal voltage (Min-Max) | 6-6 V |
|---|---|
| Type of current | DC |
| Power | 0.0063 W |
| Power consumption in standby mode | 0 W |
| Colour of lamp hood | Other |
| Loudness | 90 dB |
| Type of acoustic signal device | Siren |
| Type of acoustic signal | Pulse tone |
| Mounting method | Surface mounting |
| Suitable for wall mounting | Yes |
| Suitable for ceiling mounting | No |
| Housing colour | Grey |
| Degree of protection (IP) | IP42 |
| Frequency sound signal (Min-Max) | 440-554 kHz |
| According to EN 54-23 | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Width | 122 mm |
| Height | 122 mm |
| Depth | 75 mm |
| Built-in depth | 0 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | +5-+55 °C |
|---|---|
| Storage temperature (Min-Max) | 0-+55 °C |
| Halogen free | Yes |
| Connection type | Not applicable |
| Horizontal fixing center distance (Min-Max) | 60-60 mm |
| Addressable | Yes |
| Number of ringtones | 1 |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR123 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium-Manganese (battery) |
| Number of Pack 1 | 2 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 20 g |
| Pack1 Location | Included in packaging |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | No |
| Operating method | RF |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Product use function | Alarm systems |