Skip to main content
Logo print

Wall mounting enclosure 21U 600 x 625 x 1009mm with glass door LCS3

LCS³ LEGRAND

Wall mounting enclosure 21U 600 x 625 x 1009mm with glass door LCS3

REF. 446187 EAN. 3414971173941

The wall mounting enclosures have been specially developed to allow building related IT networks to be installed and managed as quickly and efficiently as possible.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Model With permanent frame
Type of profile rail L-shape
Number of doors 2
Type of ventilation None
Width 585 mm
Height 1009 mm
Depth 625 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 21
Max. load capacity 100 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9011
Degree of protection (IP) IP21
Degree of protection (NEMA) Other

Documentation

2 documents
Technical Sheet
Instruction Use
005X0-344-0C.pdf pdf (1.27 Mo)
1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)
SELECT AN ACTION