Skip to main content
Logo print

Vertical wallmounting cabinet 19 inches 3U + 1U

Linkeo LEGRAND

Vertical wallmounting cabinet 19 inches 3U + 1U

REF. 646240 EAN. 3414971599123
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Model With permanent frame
Type of profile rail L-shape
Number of doors 1
Type of ventilation Passive
Width 538 mm
Height 569 mm
Depth 158 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 3
Max. load capacity 12 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable No
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
degree of impact strength (IK) IK08
Fitted with door or cover Yes

Documentation

3 documents
Instruction Use
LE11475AB.pdf pdf (4.57 Mo)
Technical Sheet
S000106510EN-00.pdf pdf (0.16 Mo)
Technical Sheet
S000106510FR-00.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0946.pdf pdf (0.09 Mo)
SELECT AN ACTION