Cable management accessory for antimicrobial Mosaic trunking with direct clipping, offering a variable internal angle from 80 to 100 degrees. Its white antimicrobial plastic with silver compound helps inhibit bacterial growth.
| Width | 180 mm |
|---|---|
| Depth | 50 mm |
| Shape | Symmetric |
| Number of covers | 0 |
| Cover width 1 | 0 mm |
| Cover width 2 | 0 mm |
| Cover width 3 | 0 mm |
| Model | Base unit |
| Angle (Min-Max) | 80-100 ° |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
|---|---|
| Antimicrobial treatment | Yes |
| Surface protection | Other |
| Colour | White |
| RAL-number | 9003 |
| With protective foil | No |
| With duct connector | No |
| Bottom perforation | No |
| Mounting method cover | Inner lying |
| With cable fixing clip | No |