Skip to main content
Logo print
title

Valena next - Ambiance Colour Switch - Wired, no neutral - 230V - Apple HomeKit, Google Assistant, Alexa compatible - White

Valena Next with Netatmo Legrand

Valena next - Ambiance Colour Switch - Wired, no neutral - 230V - Apple HomeKit, Google Assistant, Alexa compatible - White

REF. 741816 EAN. 3414972645072
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Other
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory Yes
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Nominal voltage 230 V
Frequency (Min-Max) 50-60 Hz
Rated current 0 A
Switch capacity (Min-Max) 0-0 W
Type of fastening Mounting with screw
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 74 mm
Height 74 mm
Depth 30 mm
Built-in depth 20 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 3.5 mA
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 3
Terminals capacity (Min-Max) 0.75-2.5 mm²
Cable section (Min-Max) 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Battery ou Accumulator (Pack2) Not applicable
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Agreement
OC / CB-HU-005645 (0.39 Mo)
Agreement
SELECT AN ACTION