Skip to main content
Logo print

UXOne surface Hotel Thermostat 24V custom

Uxone Bticino

UXOne surface Hotel Thermostat 24V custom

REF. BT-465083 EAN. 8005543693056
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequency bidirectional Yes
Assembly arrangement Basic element with full cover plate
Mounting method Surface mounted
With local operation No
With anti-theft/dismantling protection No
With LED indication Yes
With display Yes
Number of digital inputs 3
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Transparent No
Manual set point setting Yes
Presence button No
Parallel-service possible No
Degree of protection (IP) IP20
With bus connection No
Class of the temperature control IV
Standby power consumption (solstandby) 0.3 W
Min. depth of built-in installation box 50 mm

Documentation

4 documents
Technical Guide
RA00220AA_I_EN.pdf pdf (42.72 Mo)
Technical Sheet
ST-00001643-FR_R02.pdf pdf (0.65 Mo)
Technical Sheet
ST-00001643-EN_R02.pdf pdf (0.65 Mo)
Instruction Use
LE12587AA.pdf pdf (2.63 Mo)
1 document
Agreement
2 documents
Software
Hotel_Project v.1.0.72 dat (89.65 Mo)
Software
SELECT AN ACTION