| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Assembly arrangement | Basic element with complete housing |
| Mounting method | Flush-mounted |
| With local operation | Yes |
| With anti-theft/dismantling protection | No |
| With LED indication | Yes |
| With display | Yes |
| Number of digital inputs | 0 |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Surface protection | Other |
| Surface finishing | Matt |
| Transparent | No |
| External sensor | No |
| Manual set point setting | Yes |
| Presence button | No |
| Parallel-service possible | Yes |
| Degree of protection (IP) | IP20 |
| With bus connection | No |
| Min. depth of built-in installation box | 0 mm |
| Width | 95 mm |
| Height | 130 mm |
| Depth | 29 mm |