Skip to main content
Logo print

UxOne Flush mounting Hotel Thermostat 230V custom

Uxone Legrand

UxOne Flush mounting Hotel Thermostat 230V custom

REF. 048980 EAN. 3414972094429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequency bidirectional Yes
Assembly arrangement Basic element with complete housing
Mounting method Flush-mounted
With local operation Yes
With anti-theft/dismantling protection No
With LED indication Yes
With display Yes
Number of digital inputs 0
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Transparent No
External sensor No
Manual set point setting Yes
Presence button No
Parallel-service possible Yes
Degree of protection (IP) IP20
With bus connection No
Min. depth of built-in installation box 50 mm
Width 129 mm
Height 93 mm
Depth 51.9 mm

Documentation

5 documents
Technical Guide
RA00221AA_EN.pdf pdf (7.9 Mo)
Technical Guide
RA00221AA_FR.pdf pdf (7.96 Mo)
Instruction Use
LE12543AA.pdf pdf (4.04 Mo)
Technical Sheet
UXONE_230_FLUSH-EN.pdf pdf (0.62 Mo)
Technical Sheet
UXONE_230_FLUSH-FR.pdf pdf (0.62 Mo)
1 document
Agreement
2 documents
Software
Hotel_Project v.1.0.89 dat (89.67 Mo)
Software
SELECT AN ACTION