| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | Other |
| Width in number of modular spacings | 1 |
| Local operation/hand operation | Yes |
| With LED indication | Yes |
| Number of digital inputs | 0 |
| Max. switching power | 1500 W |
|---|---|
| Suitable for C-load | No |
| Max. number of switching contacts | 2 |
| Rated current | 6 A |
| Rated operating voltage (Min-Max) | 12-250 V |
| Different phases connectable | Yes |
| Power consumption | 0.46 W |
| With bus connection | Yes |
| Bus module detachable | No |
| Modular expandability | No |
| Degree of protection (IP) | IP40 |