Skip to main content
Logo print

Two modules 100V attenuator socket in matt black finish

Legrand

Two modules 100V attenuator socket in matt black finish

REF. AC4470MB0 EAN. 3414972767422
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Control unit
Mounting method Flush-mounted
With voice announcement function No
With tuner No
RDS No
With frequency indication No
Number of analogue inputs 2
Number of analogue outputs 2
Music capacity 25 W
Suitable for degree of protection (IP) IP21
Width 45 mm
Height 45 mm
Colour Black
Nominal voltage 100 V
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

1 document
1 document
Agreement
LGMJSBRUOF (0.41 Mo)
SELECT AN ACTION