Skip to main content
Logo print

Twin kit - for Marina cabinets from height 500 mm

LEGRAND

Twin kit - for Marina cabinets from height 500 mm

REF. 036244 EAN. 3245060362447
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Suitable for enclosure building width 800 mm
Suitable for enclosure building height 1200 mm
Suitable for enclosure building depth 300 mm
Width 15 mm
Height 332 mm
Depth 114 mm
Material Plastic
Colour Black
RAL-number 9005

Documentation

3 documents
Technical Sheet
F00635FR-04.pdf pdf (3.05 Mo)
Technical Sheet
F00635EN-04.pdf pdf (3.02 Mo)
Instruction Use
041453-00.pdf pdf (0.26 Mo)
3 documents
Catalogue Commercial Page
ex223001_0423.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details