| Fibre type | Multi mode 50/125 |
|---|---|
| Category | OM4 |
| Number of fibres | 24 |
| Outer diameter sheath single fibre | 0.242 mm |
| Cable type | Breakout |
| Length | 2000 m |
| Type of connector connection 1 | Other |
| Type of connector connection 2 | Other |
| APC-version connection 1 | No |
| APC-version connection 2 | No |
| Colour outer sheath | Turquoise |
| Anti-kink sleeve | Put-on |
|---|---|
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
| Flame retardant according to EN 50265-2-1 | No |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Low smoke according to EN IEC 61034-2 | Yes |
| Low smoke according to AS/NZS 1660.5.2 | No |
| RAL-number | 6027 |