| Rated permanent current Iu | 3200 A |
|---|---|
| Rated voltage (Min-Max) | 230-690 V |
| Device construction | Built-in device slide-in technique (withdrawable) |
| Integrated earth fault protection | No |
| Type of electrical connection of main circuit | Bolt connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 2 |
| Number of auxiliary contacts as normally open contact | 2 |
| Number of auxiliary contacts as change-over contact | 2 |
| With switched-off indicator | Yes |
| With integrated under voltage release | No |
| Number of poles | 3 |
| Position of connection for main current circuit | Back side |
| Type of control element | Push button |
| Complete device with protection unit | No |
| Motor drive integrated | No |
| Motor drive optional | Yes |
| Degree of protection (IP) | IP20 |
|---|---|
| Width | 414 mm |
| Height | 465 mm |
| Depth | 433 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -25-85 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | By the rear of the product |
| Terminal marking indication | No |
| Colour | Other |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 50-5000 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |