| Rated permanent current Iu | 1250 A |
|---|---|
| Rated voltage (Min-Max) | 230-690 V |
| Device construction | Built-in device fixed built-in technique |
| Integrated earth fault protection | No |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 0 |
| With switched-off indicator | Yes |
|---|---|
| With integrated under voltage release | Yes |
| Number of poles | 3 |
| Position of connection for main current circuit | Back side |
| Type of control element | Push button |
| Complete device with protection unit | Yes |
| Motor drive integrated | No |
| Motor drive optional | No |
| Degree of protection (IP) | IP30 |