| Function | Electronic with multi function |
|---|---|
| Mounting method | DIN rail |
| Width in number of modular spacings | 1 |
| Built-in depth | 70 mm |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Control voltage 1 (Min-Max) | 8-230 V |
| Type of control voltage 1 | AC |
| Frequency control voltage 1 (Min-Max) | 50-60 Hz |
| Control voltage 2 (Min-Max) | 8-230 V |
| Type of control voltage 2 | AC/DC |
| Frequency control voltage 2 (Min-Max) | 50-60 Hz |
| Rated switch current | 16 A |
| Max. switching current (cos phi = 0.6) | 13 A |
|---|---|
| Release-delay (Min-Max) | 0.5-12 min |
| Push button glow-lamp current | 50 mA |
| Wiring system | 3 and 4 wire configuration |
| Pre-warning of switching-off | Flickering |
| Current surge function selectable | Yes |
| Repetitive | Repetitive |
| Supply voltage (Min-Max) | 250-250 V |
| Voltage type (supply voltage) | AC |
| Max. incandescent lamp load | 2000 W |
| Max. load fluorescent lamp | 1000 VA |
| Max. load fluorescent lamp (Duo circuit) | 1000 VA |
| Max. load fluorescent lamp (parallel compensated) | 1000 VA |
| Connection type | Screwed terminal |