This thermostat is used together with the fan unit. Together they monitor and turn the fans on if the temperature is too high, or turn the fans off if the temperature is on par with the set temperature.
Model | Thermostat |
---|---|
Rated voltage AC 50 Hz | 230-230 V |
Rated voltage AC 60 Hz | 230-230 V |
Temperature setting range | 5-60 °C |
Mounting method | Other |
Type of switch function | Change-over contact (NO/NC) |
---|---|
With digital indication | No |
Width | 58 mm |
Height | 86 mm |
Depth | 26 mm |