Skip to main content
Logo print

Thermal overload relay RTX3 mini 40 1.0-1.6A Class 10A Differential

RTX³ LEGRAND

Thermal overload relay RTX3 mini 40 1.0-1.6A Class 10A Differential

REF. 417085 EAN. 3414970407924
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Adjustable current range (Min-Max) 1-1.6 A
Max. rated operation voltage Ue 690 V
Mounting method Direct attachment
Type of electrical connection of main circuit Screw connection
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally open contact 1
Number of auxiliary contacts as change-over contact 0
Release class CLASS 10

Documentation

4 documents
Technical Sheet
F02018FR-01.pdf pdf (0.57 Mo)
Instruction Use
LE07420AB.pdf pdf (4.77 Mo)
Technical Sheet
F02018EN-01.pdf pdf (0.61 Mo)
2 documents
Catalogue Commercial Page
ex223001_0280.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0281.pdf pdf (0.07 Mo)
1 document
3D Autocad
417080.dwg dwg (0.14 Mo)
SELECT AN ACTION