| Adjustable current range (Min-Max) | 70-95 A |
|---|---|
| Max. rated operation voltage Ue | 690 V |
| Mounting method | Direct attachment |
| Type of electrical connection of main circuit | Screw connection |
| Number of auxiliary contacts as normally closed contact | 1 |
|---|---|
| Number of auxiliary contacts as normally open contact | 1 |
| Number of auxiliary contacts as change-over contact | 0 |
| Release class | CLASS 10 |