| Model | Supporting plate for monitor |
|---|---|
| Suitable for enclosure building width | 482.6 mm |
| Suitable for enclosure building height | 44.45 mm |
| Suitable for enclosure building depth | 1000 mm |
| Width | 486 mm |
| Height | 44 mm |
| Depth | 825 mm |
|---|---|
| Material | Metal |
| Colour | Black |
| RAL-number | 9005 |
| Halogen free | Yes |