| Assembly arrangement | Cover plate |
|---|---|
| Mounting method | Flush-mounted |
| With hinged lid | No |
| Voltage reversible | Yes |
| Nominal voltage low value | 115 V |
| Nominal voltage high value | 240 V |
| Material | Metal |
| Material quality | Stainless steel |
| Halogen free | Yes |
| Surface protection | Metallic |
| Surface finishing | Glossy |
| Colour | Aluminium |
| Transparent | No |
| Device width | 86 mm |
|---|---|
| Device height | 146 mm |
| Device depth | 45 mm |
| With built-in installation box | No |
| Min. depth of built-in installation box | 50 mm |
| Built-in depth | 41 mm |
| degree of impact strength (IK) | IK02 |
| Degree of protection (IP) | IP24 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -5-40 °C |
| Voltage type | AC |
| Antimicrobial treatment | No |
| Connection type | Push-in clamp |