Skip to main content
Logo print

Synergy™ Authentic - 1 Grid module - 1 gang - Brushed Stainless Steel

Synergy™ LEGRAND

Synergy™ Authentic - 1 Grid module - 1 gang - Brushed Stainless Steel

REF. 833191 EAN. 3414970665966
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Brushed
Surface finishing Matt
Colour Stainless steel
Transparent No
With hinged lid No
Degree of protection (IP) IP20
degree of impact strength (IK) IK01
Type of fastening Screw mounting
Width 86 mm
Height 86 mm
Depth 7.6 mm
Inner diameter 0 mm
Built-in width 0 mm
Built-in height 0 mm
Diameter bore hole (opening) 0 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable