| Voltage type (supply voltage) | AC/DC |
|---|---|
| 1st secondary output voltage (Min-Max) | 21.6-29 V |
| Max. output current 1 | 2.5 A |
| Secondary voltage adjustable | Yes |
| Nominal value output voltage 1 | 24 V |
| Nominal value output current 1 | 2.5 A |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 100-240 V |
| Output voltage stabilized | Yes |
| Power output | 60 W |
| Stabilized | Yes |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | No |
| Suitable for distribution board | Yes |
|---|---|
| Width in number of modular spacings | 3 |
| Direct mounting possible | No |
| Width | 52.5 mm |
| Height | 90 mm |
| Depth | 54.5 mm |
| Suitable for safety functions | Yes |
| Operating / setting temperature (Min-Max) | -30-45 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | From the bottom |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 2.5-2.5 mm² |
| Label space/information surface | No |