Surge arrester for protection of sub-distribution boards from 36kVA to 250kVA, with integrated short-circuit protection up to 10kA. Type 2, In 10kA, Imax 12kA, 1P+N, 2 modules, 230V, 275V~, Up 1.2kV.
| System configuration DC | No |
|---|---|
| System configuration IT | No |
| System configuration TN | Yes |
| System configuration TN-C | Yes |
| System configuration TN-C-S | Yes |
| System configuration TN-S | No |
| System configuration TT | Yes |
| System configuration other | No |
| Number of conductors (without earthing) | 2 |
| Nominal discharge surge current In (8/20) | 10 kA |
| Max. discharge surge current (8/20) | 12 kA |
| Nominal voltage AC | 230 V |
| Max. continuous voltage AC | 275 V |
| Voltage protection level | 1.2 kV |
| Voltage protection level L-N | 1 kV |
| Integrated backup fuse | Yes |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Construction size | 2 modular spacing |
| Max. conductor cross section solid (solid, stranded) | 16 mm² |
| Max. conductor cross section flexible (fine-strand) | 16 mm² |
|---|---|
| With remote signalling contact | No |
| Signalling at the device | Optical |
| Category type 2 | Yes |
| Degree of protection (IP) | IP20 |
| Width | 35.6 mm |
| Height | 83 mm |
| Depth | 44 mm |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -10-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Nominal voltage (Min-Max) | 220-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | By the top |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | No |
| Connection type | Screwed terminal , Cable |