Skip to main content
Logo print

Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E

P 17 Tempra LEGRAND

Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E

REF. 555237 EAN. 3245065552379
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 3
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 9 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Gland nut
Insert direction Straight
Material Plastic
Military model No

Documentation

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
3D Autocad
555237.dwg dwg (0.08 Mo)
4 documents
Agreement
Agreement
IMQ-CA02.05954 (0.35 Mo)
Agreement
PEP