| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Zigbee |
| Radio frequency bidirectional | Yes |
| Model | Multiple interface |
| Mounting method | Surface mounted |
| Max. number of devices per channel | 100 |
| Demounting protection | No |
| With LED indication | No |
| Updateable | Yes |
| Operating voltage (Min-Max) | 230-250 V |
| Voltage type | AC |
| Protocol | TCP/IP |
| Provider dependent | No |
| Visualization | Yes |
| Web-Server | No |
| Radio interface | Yes |
| IR interface | No |
| Degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
|---|---|
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Terminal marking indication | No |
| Type of load | Not applicable |
| Halogen free | Yes |
| Connection type | Not applicable , Not applicable |
| Label space/information surface | No |
| Fitted with USB plug | No |
| Contains Batteries and/or Accumulator | No |
| Addressable | No |
| Connected object | Yes |
| Operating method | Wifi network 2.4G , Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Connected devices interface |
| Application name | Home + Control |
| Programming way | Smartphone apps |