| Model | Fastening profile |
|---|---|
| Suitable for enclosure building width | 600 mm |
| Suitable for enclosure building height | 800 mm |
| Suitable for enclosure building depth | 300 mm |
| Width | 50 mm |
| Height | 1203 mm |
|---|---|
| Depth | 36.5 mm |
| Max. load capacity | 72 kg |
| Material | Metal |
| Colour | Stainless steel |