Skip to main content
Logo print

Stabilised mono switching power supply - 75-960 W - output 24 V= - 240 W

LEGRAND

Stabilised mono switching power supply - 75-960 W - output 24 V= - 240 W

REF. 146624 EAN. 3414970543332
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Voltage type (supply voltage) AC/DC
1st secondary output voltage (Min-Max) 24-28 V
Max. output current 1 10 A
Secondary voltage adjustable Yes
Nominal value output voltage 1 24 V
Nominal value output current 1 10 A
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz (Min-Max) 100-240 V
Rated supply voltage AC 60 Hz (Min-Max) 88-264 V
Rated supply voltage DC (Min-Max) 124-370 V
Output voltage stabilized Yes
Power output 240 W
Stabilized Yes
Type of electric connection Screw connection
Suitable for rail mounting Yes
Suitable for wall mounting No
Suitable for distribution board No
Built-in width 63 mm
Direct mounting possible Yes
Width 63 mm
Height 125 mm
Depth 113 mm
Suitable for safety functions Yes
Operating / setting temperature (Min-Max) -25-60 °C
Storage temperature (Min-Max) -40-85 °C
Frequency (Min-Max) 50-60 Hz
Electric supplying direction From the bottom
Terminal marking indication Yes
Terminals capacity (Min-Max) 4-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No

Documentation

3 documents
Technical Sheet
F02124FR-00.pdf pdf (0.93 Mo)
Technical Sheet
F02124EN-00.pdf pdf (0.86 Mo)
Instruction Use
LE07894AA-01.pdf pdf (0.53 Mo)
4 documents
Catalogue Technical Page
ex223001_0510.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0509.pdf pdf (0.03 Mo)
Catalogue Commercial Page
ex223001_0505.pdf pdf (0.25 Mo)
Catalogue Technical Page
ex223001_0507.pdf pdf (0.06 Mo)
1 document
3D Autocad
146624.dwg dwg (0.08 Mo)
1 document
Agreement
SELECT AN ACTION