| Voltage type (supply voltage) | AC/DC |
|---|---|
| 1st secondary output voltage (Min-Max) | 12-12 V |
| Max. output current 1 | 1.67 A |
| Secondary voltage adjustable | Yes |
| Nominal value output voltage 1 | 12 V |
| Nominal value output current 1 | 1.67 A |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 100-240 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 100-240 V |
| Rated supply voltage DC (Min-Max) | 120-370 V |
| Output voltage stabilized | Yes |
| Power output | 20 W |
| Stabilized | Yes |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
|---|---|
| Suitable for wall mounting | No |
| Suitable for distribution board | No |
| Built-in width | 23 mm |
| Direct mounting possible | Yes |
| Width | 23 mm |
| Height | 90 mm |
| Depth | 100 mm |
| Suitable for safety functions | Yes |
| Operating / setting temperature (Min-Max) | -20-50 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | From the bottom |
| Terminal marking indication | Yes |
| Label space/information surface | No |