| Conductor material | Copper |
|---|---|
| Conductor surface | Bare |
| Nominal cross section conductor | 0.5 mm² |
| AWG size | 20 |
| Nominal cross section conductor (AWG) | 20 kcmil |
| Diameter conductor | 1.7 mm |
| Conductor category | Class 2 = stranded |
| Number of cores | 2 |
| Twisted cores | Yes |
| Material core insulation | Other |
| Specification core insulation | Other |
| Core identification | Colour |
| Core colour | White |
| With protective conductor | No |
| Max. permitted conductor temperature | 70 °C |
| Screen | No |
| Drain wire | No |
| Protective barrier | None |
|---|---|
| Armouring/reinforcement | None |
| Material outer sheath | Polyvinyl chloride (PVC) |
| Specification material outer sheath | Polyethylene (PE) |
| Colour outer sheath | White |
| Low smoke according to EN IEC 61034-2 | No |
| Reaction-to-fire according to EN 13501-6: Class | Eca |
| Reaction-to-fire according to EN 13501-6: Smoke production | None |
| Oil resistant according to EN IEC 60811-404 | No |
| Low temperature resistant according to EN 60811-504+505+506 | Yes |
| Outer diameter approximate | 4.8 mm |
| Permitted cable outer temperature during assembling/handling (Min-Max) | -15-70 °C |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -15-70 °C |
| Nominal voltage U0 | 400 V |
| Nominal voltage U | 400 V |
| Storage temperature (Min-Max) | -15-70 °C |