| System configuration DC | No |
|---|---|
| System configuration IT | Yes |
| System configuration TN | Yes |
| System configuration TN-C | Yes |
| System configuration TN-C-S | Yes |
| System configuration TN-S | No |
| System configuration TT | No |
| System configuration other | No |
| Number of conductors (without earthing) | 1 |
| Nominal discharge surge current In (8/20) | 20 kA |
| Max. discharge surge current (8/20) | 40 kA |
| Nominal voltage AC | 230 V |
| Max. continuous voltage AC | 440 V |
|---|---|
| Voltage protection level | 2.1 kV |
| Integrated backup fuse | No |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Construction size | 1 modular spacing |
| Max. conductor cross section solid (solid, stranded) | 35 mm² |
| Max. conductor cross section flexible (fine-strand) | 25 mm² |
| With remote signalling contact | No |
| Signalling at the device | Optical |
| Category type 2 | Yes |
| Degree of protection (IP) | IP20 |