Distribution enclosures XL³ 4000 - IP 30 - IK 07 - IP 55 - IK 08 with door and sealing kit for use when joining enclosures - Consist of the combination of a "roof - base" assembly, structural uprights, functional uprights, rear and side panels RAL 7035, plinths RAL 7004 - Height 2000 or 2200 mm. - Capacity 24 modules (enclosures width 725 or width 975 with internal cable sleeve), 36 modules (enclosures width 975) - Usable faceplate height 1800 mm (1700 mm only if using the pivoting support frame) or 2000 mm
Equipment Spacer for functional up Rights - For fitting DPX on Fixing devices or adjustable plates