XL³ solid plastron for cabinets is a robust steel faceplate for XL³ 800/4000. It offers secure 1/4 turn fastening and sealing for 24 modules. Its 100mm height and powder-coated finish ensure durable integration in 600x2200mm enclosures.
| Width | 600 mm |
|---|---|
| Height | 100 mm |
| Suitable for enclosure building width | 725 mm |
| Suitable for enclosure building height | 2200 mm |
|---|---|
| Material | Steel |
| Surface finishing | Powder coating |