| Model | Other |
|---|---|
| Protective contact | Round |
| Assembly arrangement | Basic element with central cover plate |
| Number of ports USB-A | 0 |
| Number of ports USB-C | 0 |
| Number of modules (module system) | 2 |
| Connection type | Screwed terminal |
| With hinged lid | No |
| Colour | Gold |
| Metallic colour | No |
| Transparent | No |
| Lockable | No |
| Eject-mechanism | No |
| Insulated mounting | No |
| With function lighting | No |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Special power supply | None |
| Mounting method | Module frame |
| Type of fastening | Snap mounting (engagement) |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| With loop through function | Yes |
|---|---|
| With on/off switch | No |
| Colour of switch operator | Gold |
| Rotated central insert | No |
| Nominal current | 25 A |
| Nominal voltage | 230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 50 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Amazon Alexa | No |
| Compatible with Google Assistant | No |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| For heavy conditions according to VDE | No |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Power Delivery | No |
| Terminals capacity (Min-Max) | 0.75-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable support | Other |
| Connected object | No |