| Regulation type on/off | Yes |
|---|---|
| Communications protocol | Brand-dependent |
| Type of power supply | 230 V |
| Connection | 3-/4-wire |
| With receiver | No |
| Measuring range (Min-Max) | 0-40 °C |
| External sensor | No |
| With thermal feedback | No |
| Control characteristic | PID |
| Adaptive (self-learning) | Yes |
| Suitable for heating | Yes |
| Number of heater outputs | 0 |
| Suitable for cooling | Yes |
| Number of cooler outputs | 0 |
| Ventilation | Yes |
| Number of ventilation outputs | 0 |
| Differential value (Min-Max) | 0.1-1 K |
| Adjustable differential | Yes |
| Sensor/feeler type | Other |
| Temperature readable | Yes |
| With display | Yes |
| Type of clock | Week clock |
| Clock model | Digital |
| Overtime switch | No |
| Optimisation | No |
| With tap water circuit | No |
| Operation | Button |
| Suitable for floor heating control | No |
| Suitable for district heating control | Yes |
| Remote operation possible | Yes |
| IFTTT support available | No |
| With presence perception | No |
| Weather-dependent control system | No |
| Number of switching programmes | 10 |
|---|---|
| Contact type | Change-over contact (NO/NC) |
| Max. contact voltage | 240 V |
| Max. contact load | 5 A |
| Degree of protection (IP) | IP20 |
| Colour | White |
| RAL-number | 9003 |
| Width | 126 mm |
| Depth | 12.6 mm |
| Height | 87 mm |
| Class of the temperature control | IV |
| Standby power consumption (solstandby) | 2 W |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Standby consumption | 9 mA |
| Halogen free | Yes |
| Mounting method | Flush-mounted |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Wifi network 2.4G , Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Amazon Alexa , Google Assistant , Apple Siri |
| Product use function | Thermal comfort management |
| Application name | Home + Control |
| Programming way | Smartphone apps |
| Software Update Duration (years) | 3 |