Skip to main content
Logo print

Smarther 2 flush Sand - 230V AC operation - Wi-Fi connectivity - Voice assistant compatible

Smarther AC Bticino

Smarther 2 flush Sand - 230V AC operation - Wi-Fi connectivity - Voice assistant compatible

REF. XM8002 EAN. 8005543651964
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Regulation type on/off Yes
Communications protocol Brand-dependent
Type of power supply 230 V
Connection 3-/4-wire
With receiver No
Measuring range (Min-Max) 0-40 °C
External sensor No
With thermal feedback No
Control characteristic PID
Adaptive (self-learning) Yes
Suitable for heating Yes
Number of heater outputs 1
Number of cooler outputs 1
Ventilation No
Number of ventilation outputs 0
Differential value (Min-Max) 0.1-1 K
Adjustable differential Yes
Sensor/feeler type Other
Temperature readable Yes
With display Yes
Type of clock Week clock
Clock model Digital
Overtime switch No
Optimisation No
With tap water circuit No
Operation Button
Suitable for floor heating control Yes
Suitable for district heating control Yes
Remote operation possible Yes
IFTTT support available No
With presence perception No
Weather-dependent control system No
Number of switching programmes 10
Contact type Change-over contact (NO/NC)
Max. contact voltage 240 V
Max. contact load 5 A
Degree of protection (IP) IP20
Colour Beige
RAL-number 1015
Width 126 mm
Depth 12.6 mm
Height 87 mm
Class of the temperature control IV
Standby power consumption (solstandby) 2 W
degree of impact strength (IK) Not applicable
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Standby consumption 9 mA
Halogen free Yes
Mounting method Flush-mounted
Contains Batteries and/or Accumulator No
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Number of Single Element (Pack1) 0
Connected object Yes
Operating method Wifi network 2.4G
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box Yes
Compatible voice assistants Amazon Alexa , Google Assistant , Apple Siri
Product use function Thermal comfort management
Application name Home + Control
Programming way Smartphone apps
Software Update Duration (years) 3

Documentation

4 documents
Technical Guide
RA00175AB_U_EN.pdf pdf (16.17 Mo)
Technical Sheet
ST-00002240-FR.pdf pdf (0.43 Mo)
Technical Guide
RA00175AB_U_FR.pdf pdf (16.4 Mo)
Technical Sheet
ST-00002240-EN.pdf pdf (0.43 Mo)
1 document
Agreement
SELECT AN ACTION