Skip to main content
Logo print

Smart indoor camera

Netatmo NETATMO

Smart indoor camera

REF. NA-NSC-PRO EAN. 3700730502719
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Standard (Fixed)
Number of pixels (Megapixel) 4
With lens Yes
Focal size (Min-Max) 300-30000 mm
Suitable for wall mounting Yes
Suitable for outdoor use No
Type of interface Wi-Fi
Protocol TCP/IP
Power over Ethernet (PoE) None
Picture system Other
Property picture system Colour
Colour depth 10 Bit
With infrared lighting Yes
Max. infrared reach 15 m
With video motion detector Yes
Memory capacity 8 GB
Number of digital inputs 0
Vandal proof Yes
Degree of protection (IP) Other
Horizontal field of view (Min-Max) 90-100 °
Vertical field of view (Min-Max) 60-100 °
Supply voltage (Min-Max) 110-240 V
Voltage type AC
Colour Black
Height 200 mm
Width 110 mm
Depth 50 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
Operating / setting temperature (Min-Max) -20-50 °C
Storage temperature (Min-Max) -20-50 °C
Supply current (Min-Max) 0.02-0.14 A
Frequency (Min-Max) 50-60 Hz
Standby consumption 200 mA
Halogen free Yes
Cable nature for connection Not applicable
Label space/information surface No
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Contains Batteries and/or Accumulator No
Loudness setting No
Addressable Yes
Camera type Fixed
Video recorder angle 100 °
Connected object Yes
Operating method Wifi network 2.4G , RF
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Product use function Videosurveillance
Application name Home + Security
Programming way Smartphone apps
Software Update Duration (years) 3

Documentation

1 document
Instruction Use
QSG2-NSC-V1-WEB.pdf pdf (0.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0868.pdf pdf (0.07 Mo)
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details