| Function | Other |
|---|---|
| Mounting method | Other |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Control voltage 1 (Min-Max) | 230-250 V |
| Type of control voltage 1 | AC |
| Frequency control voltage 1 (Min-Max) | 50-60 Hz |
| Control voltage 2 (Min-Max) | 230-250 V |
| Type of control voltage 2 | AC |
| Frequency control voltage 2 (Min-Max) | 50-60 Hz |
| Rated switch current | 10 A |
| Supply voltage (Min-Max) | 230-250 V |
| Voltage type (supply voltage) | AC |
| Max. incandescent lamp load | 2000 W |
| Max. load fluorescent lamp | 1000 VA |
|---|---|
| Suitable for manual operation | No |
| Width | 46.5 mm |
| Height | 50 mm |
| Depth | 28.5 mm |
| degree of impact strength (IK) | IK02 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 5-35 °C |
| Storage temperature (Min-Max) | -5-60 °C |
| Electric supplying direction | By the front of the product |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Connection type | Push-in clamp , Cable |
| Terminals capacity (Min-Max) | 0.75-1.5 mm² |
| Label space/information surface | No |