| Number of contacts as change-over contact | 1 |
|---|---|
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Rated operation current Ie at AC-15, 230 V | 16 A |
|---|---|
| Type of electric connection | Flat plug-in connection |
| Mounting method | Other |