Skip to main content
OUR PRODUCTS
OUR PRODUCTS
Energy distribution, protection and management
Energy distribution, protection and management
See all products
Electric vehicle charging
Electric vehicle charging
See all products
Electric vehicle charging stations
Electric vehicle sockets
Residential and small commercial panels
Residential and small commercial panels
See all products
Circuit breaker
Earth leakage add-on module
Distribution
Surge protection devices
Measurement and metering
Controls
Fuse carriers and cartridge fuses
Photovoltaic
Residual Current Circuit-Breaker
Residual Current Circuit-Breaker with Overload protection
Small medium tertiary cabinets
Weatherproof cabinets
Switchboards and power cabinets
Switchboards and power cabinets
See all products
Circuit breaker and moulded case switch
Modular switches and circuit breakers
Modular earth leakage modules
Copper distribution
Surge protection
Power measurement and metering
Control and signalling
Cabinet
Photovoltaic
Energy routing
Energy routing
See all products
UPS
Wiring devices, connected home and building control
Wiring devices, connected home and building control
See all products
Wiring devices ranges
Wiring devices ranges
See all products
Arteor (international)
Art d'Arnould (British Standard)
Belanko S (British Standard)
Eloé (British Standard)
Galion (British Standard)
Mallia Senses (British Standard)
Synergy (British Standard)
Kaptika (German & Italian Standards)
Living Now (German & Italian Standards)
Niloé (German & Italian Standards)
Soliroc (IK10)
Forix (Surface mounting)
Plexo (Weatherproof)
Classia
Living Light
Mosaic
Obria
Valena Life
Home and building wiring devices
Home and building wiring devices
See all products
Switches, push-buttons and dimmers
Motion and presence sensors
Accessories
Cable outlets
Cover plates, rockers and blanking plates
Flush mounted boxes
Other functions (reading and skirting light,...)
Plate
Sockets, USB sockets, data sockets and other sockets
Supports
Thermostats
Cooker unit
Fused connection units
Smart home and building control
Smart home and building control
See all products
Energy management
Lighting control
Shutter controls
Centralization control
Home security
Heating, ventilation and air conditioning management
Load management
Accessories
Others
Flush mounting boxes, junction boxes, DCL and floor boxes
Flush mounting boxes, junction boxes, DCL and floor boxes
See all products
Flush-mounted box
Floor boxes and sockets
Junction box
Guestroom solutions
Guestroom solutions
See all products
Room status (DND, MUR)
Lightning control
Curtains control
HVAC controls
Power and Multimedia
Other functions
Security, communication and networks
Security, communication and networks
See all products
Digital home networks
Digital home networks
See all products
Copper accessories
Copper cables
Home networks cabinets
RJ45 plugs and connectors
Television
WI-FI access points & PoE switches
Emergency lighting
Emergency lighting
See all products
Self-contained emergency lighting units
Emergency lighting accessories
Emergency lighting on central source
Remote control and central unit
Others
IT networks
IT networks
See all products
Fiber optic solutions (drawers, panels, connectors...)
RJ45 copper solutions
Racks and cabinets
PDU
UPS
WI-FI access points & PoE switches
Intercom & Door entry
Intercom & Door entry
See all products
Chimes and bells
Collective doorphone, video intercom and intercom system
Individual doorphone, video intercom and intercom system
Access security
Access security
See all products
Others
Intrusion
Fire alarm
Fire alarm
See all products
Fire alarm system
Fire alarm and detector
Nurse call system
Nurse call system
See all products
Bed head lamp
Nurse call
Signalling
Siren and sound diffuser
Accessories
Conduits and cable management
Conduits and cable management
See all products
Trunking, mini-trunking and skirting trunking
Trunking, mini-trunking and skirting trunking
See all products
Cable ducting
Floor passage
Moulding and baseboards
Trunking
Ducts and tubes
Ducts and tubes
See all products
Flexible conduits
Rigid conduits
Accessories
Workstation solutions, floor boxes, columns and feeders
Workstation solutions, floor boxes, columns and feeders
See all products
Floor boxes and over-floor trunking
Floor outlet
Columns and mini-columns
Office furniture
Industrial products
Industrial products
See all products
Industrial enclosure
Industrial enclosure
See all products
Enclosure
Cabinet
Industrial box
Industrial connection
Industrial connection
See all products
Terminal block
Cable gland
Connector
Ferrules
Transformer and power supply
Transformer and power supply
See all products
Power supply
Transformer
Marking accessories and cable ties
Marking accessories and cable ties
See all products
Wire and cable marking
Colring cable ties
Colson cable ties
Motor control and protection
Motor control and protection
See all products
Motor circuit breaker
Motor contactor
Isolating switches
Relay
Control, button and signaling
Control, button and signaling
See all products
Button and button box
Buzzer
Indicator lights
Rotary Cam switches
Fuse protection
Fuse protection
See all products
Fuse
Fuse-holders
Industrial plugs and sockets
Industrial plugs and sockets
See all products
Combined units and accessories
Industrial plugs
Installation accessories
Installation accessories
See all products
Connection boxes and terminal
Connection boxes and terminal
See all products
Junction boxes
DCL boxes and lampholders
Flush mount boxes
Terminals
Others
Wiring accessory
Wiring accessory
See all products
Ferrule
Junction block
Grounding
Television accessories
Others
Lighting & Accessories
Lighting & Accessories
See all products
Lighting accessories
Site lighting
Extension cords and multi-outlet units
Extension cords and multi-outlet units
See all products
Extension cord and plug
Multi-outlet units
Reel and extension cable
Miscellaneous (Adapter, USB, ...)
Cable ties & Fasteners
Cable ties & Fasteners
See all products
Colson cable ties
Fastener
Pipe fasteners
Lighting
Lighting
See all products
Accessories
Accessories
See all products
DCL boxes and lampholders
Site lighting
Wall lights and bulkheads
Wall lights and bulkheads
See all products
Bulkhead lights
Wall light
Energy distribution, protection and management
Wiring devices, connected home and building control
Security, communication and networks
Conduits and cable management
Industrial products
Installation accessories
Lighting
See all products
Electric vehicle charging
Residential and small commercial panels
Switchboards and power cabinets
Energy routing
See all products
Electric vehicle charging stations
Electric vehicle sockets
See all products
Circuit breaker
Earth leakage add-on module
Distribution
Surge protection devices
Measurement and metering
Controls
Fuse carriers and cartridge fuses
Photovoltaic
Residual Current Circuit-Breaker
Residual Current Circuit-Breaker with Overload protection
Small medium tertiary cabinets
Weatherproof cabinets
See all products
Circuit breaker and moulded case switch
Modular switches and circuit breakers
Modular earth leakage modules
Copper distribution
Surge protection
Power measurement and metering
Control and signalling
Cabinet
Photovoltaic
See all products
UPS
See all products
Wiring devices ranges
Home and building wiring devices
Smart home and building control
Flush mounting boxes, junction boxes, DCL and floor boxes
Guestroom solutions
See all products
Arteor (international)
Art d'Arnould (British Standard)
Belanko S (British Standard)
Eloé (British Standard)
Galion (British Standard)
Mallia Senses (British Standard)
Synergy (British Standard)
Kaptika (German & Italian Standards)
Living Now (German & Italian Standards)
Niloé (German & Italian Standards)
Soliroc (IK10)
Forix (Surface mounting)
Plexo (Weatherproof)
Classia
Living Light
Mosaic
Obria
Valena Life
See all products
Switches, push-buttons and dimmers
Motion and presence sensors
Accessories
Cable outlets
Cover plates, rockers and blanking plates
Flush mounted boxes
Other functions (reading and skirting light,...)
Plate
Sockets, USB sockets, data sockets and other sockets
Supports
Thermostats
Cooker unit
Fused connection units
See all products
Energy management
Lighting control
Shutter controls
Centralization control
Home security
Heating, ventilation and air conditioning management
Load management
Accessories
Others
See all products
Flush-mounted box
Floor boxes and sockets
Junction box
See all products
Room status (DND, MUR)
Lightning control
Curtains control
HVAC controls
Power and Multimedia
Other functions
See all products
Digital home networks
Emergency lighting
IT networks
Intercom & Door entry
Access security
Fire alarm
Nurse call system
See all products
Copper accessories
Copper cables
Home networks cabinets
RJ45 plugs and connectors
Television
WI-FI access points & PoE switches
See all products
Self-contained emergency lighting units
Emergency lighting accessories
Emergency lighting on central source
Remote control and central unit
Others
See all products
Fiber optic solutions (drawers, panels, connectors...)
RJ45 copper solutions
Racks and cabinets
PDU
UPS
WI-FI access points & PoE switches
See all products
Chimes and bells
Collective doorphone, video intercom and intercom system
Individual doorphone, video intercom and intercom system
See all products
Others
Intrusion
See all products
Fire alarm system
Fire alarm and detector
See all products
Bed head lamp
Nurse call
Signalling
Siren and sound diffuser
Accessories
See all products
Trunking, mini-trunking and skirting trunking
Ducts and tubes
Workstation solutions, floor boxes, columns and feeders
See all products
Cable ducting
Floor passage
Moulding and baseboards
Trunking
See all products
Flexible conduits
Rigid conduits
Accessories
See all products
Floor boxes and over-floor trunking
Floor outlet
Columns and mini-columns
Office furniture
See all products
Industrial enclosure
Industrial connection
Transformer and power supply
Marking accessories and cable ties
Motor control and protection
Control, button and signaling
Fuse protection
Industrial plugs and sockets
See all products
Enclosure
Cabinet
Industrial box
See all products
Terminal block
Cable gland
Connector
Ferrules
See all products
Power supply
Transformer
See all products
Wire and cable marking
Colring cable ties
Colson cable ties
See all products
Motor circuit breaker
Motor contactor
Isolating switches
Relay
See all products
Button and button box
Buzzer
Indicator lights
Rotary Cam switches
See all products
Fuse
Fuse-holders
See all products
Combined units and accessories
Industrial plugs
See all products
Connection boxes and terminal
Wiring accessory
Lighting & Accessories
Extension cords and multi-outlet units
Cable ties & Fasteners
See all products
Junction boxes
DCL boxes and lampholders
Flush mount boxes
Terminals
Others
See all products
Ferrule
Junction block
Grounding
Television accessories
Others
See all products
Lighting accessories
Site lighting
See all products
Extension cord and plug
Multi-outlet units
Reel and extension cable
Miscellaneous (Adapter, USB, ...)
See all products
Colson cable ties
Fastener
Pipe fasteners
See all products
Accessories
Wall lights and bulkheads
See all products
DCL boxes and lampholders
Site lighting
See all products
Bulkhead lights
Wall light
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Security, communication and networks
IT networks
Racks and cabinets
Accessories for racks
+
-
Sideskirt brush depth 200mm
Nexpand
LEGRAND
Sideskirt brush depth 200mm
REF. 446475
EAN. 3414972237833
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
Depth 200mm
Technical characteristics
Model
Brush
Type
Other
Width
200 mm
Material
Plastic
Surface protection
Untreated
Pre-stamping
No
Number of connector holes
1
Thread type
None
Colour
Black
RAL-number
9005
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
3 documents
Select all
Technical Sheet
Technical Sheet
pdf
(
12.21
Mo)
Instruction Use
HCNI-000070_LP_EN.pdf
pdf
(
1.74
Mo)
Technical Sheet
Technical Sheet
pdf
(
15.62
Mo)
1 document
Select all
Catalogue Commercial Page
ex223001_1011.pdf
pdf
(
0.11
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator