| Suitable as side panel | Yes |
|---|---|
| Suitable as rear panel | No |
| Modular spacing | 600 mm |
| Suitable for enclosure building depth | 600 mm |
| Width | 564 mm |
| Height | 1973 mm |
| Material | Steel |
|---|---|
| Surface finishing | Powder coating |
| Colour | Grey |
| RAL-number | 7035 |
| With cable entry | No |
| With lock | No |