| Mounting level | Front and rear |
|---|---|
| Type of profile rail | L-shape |
| Number of doors | 2 |
| Type of ventilation | Active |
| Width | 800 mm |
| Height | 1978 mm |
| Depth | 1000 mm |
| Modular spacing | 482.6 mm (19 inch) |
| Number of height units | 42 |
| Max. load capacity | 1500 kg |
| With roof plate | Yes |
| With earthing | Yes |
| With front door | Yes |
| Material front door | Steel |
| Front door locking system | 2-point |
|---|---|
| With rear door | Yes |
| Material rear door | Steel |
| With glazed door | No |
| With sidewall | No |
| With base | No |
| With vertical cable management | No |
| Material | Aluminium |
| Surface finishing | Powder coating |
| Colour | Black |
| Model | With permanent frame |
| RAL-number | 9005 |
| Demountable | Yes |
| Degree of protection (IP) | IP20 |