| Height | 60 mm |
|---|---|
| Length | 2000 mm |
| Model | Single |
| Material | Plastic |
| Material quality | Polyvinyl chloride (PVC) |
| Halogen free | No |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
|---|---|
| Type of fastening | Snap on |
| Colour | White |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | 15-60 °C |
| Width | 25 mm |
| Storage temperature (Min-Max) | -25-60 °C |