Skip to main content
Logo print

Separation /insulation divider Viking 3 - screw connection - 2 levels

LEGRAND

Separation /insulation divider Viking 3 - screw connection - 2 levels

REF. 037563 EAN. 3245060375638
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model No
Partition model Yes
Colour Grey
Thickness 2.5 mm
Snap in Yes
Inflammability class of insulation material according to UL 94 V2

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0463.pdf pdf (0.69 Mo)
1 document
3D Autocad
037563.dwg dwg (0.04 Mo)
SELECT AN ACTION