| Band width | 16 mm |
|---|---|
| Length belt/tape/tie | 150 mm |
| Tie thickness | 3 mm |
| Bundle diameter | 35-35 mm |
| Min. tensile strength | 220 N |
| Operating temperature | -5-40 °C |
| Model | Hook-and-loop fastener tape |
| Band closure | Hook-and-loop fastener |
| Material | Plastic |
| Material quality | Other |
| Surface protection | Other |
| UV-stable according to ASTM D6779 | Yes |
| Halogen free | Yes |
| Colour | Red |
|---|---|
| Transparent | No |
| Fluorescent | No |
| Detectable | No |
| Text strip | None |
| Releasable closure | No |
| Type of fastening | Other |
| VG approval | No |
| MIL approval | No |
| UL approval | No |
| Inflammability class of insulation material according to UL94 | V2 |
| Antimicrobial treatment | No |
| Cable tie suitable with | Cable |