| Nominal voltage (Min-Max) | 230-230 V |
|---|---|
| Height | 122 mm |
| Depth | 85 mm |
| Electricity consumption (Min-Max) | 0.011-0.011 A |
| Degree of protection (IP) | IP65 |
| Width | 122 mm |
| Housing material | Plastic |
| Colour of lamp hood | White |
| Mounting method | Surface mounting |
| Flash energy | 0.9 J |
| Lamp type | LED |
| Suitable for wall mounting | Yes |
| Suitable for ceiling mounting | Yes |
| According to EN 54-23 | Yes |
|---|---|
| Coverage volume | 100 m³ |
| Type of current | AC |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | LR6 |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Hollow floor |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 2 |
| Single Element weight (Pack1) | 26 g |
| Pack1 Location | Included in packaging |
| Regulation Type (Pack1) | I : Industrial (not Portable) |