| Voltage type (supply voltage) | AC |
|---|---|
| 1st secondary output voltage (Min-Max) | 21.6-28.8 V |
| 2nd secondary output voltage (Min-Max) | 21.6-28.8 V |
| Max. output current 1 | 2 A |
| Max. output current 2 | 2 A |
| Secondary voltage adjustable | No |
| Nominal value output voltage 1 | 24 V |
| Nominal value output voltage 2 | 24 V |
| Rated supply voltage AC 50 Hz (Min-Max) | 98-264 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 98-264 V |
| Output voltage stabilized | Yes |
| Power output | 50 W |
| Stabilized | Yes |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | No |
| Suitable for wall mounting | Yes |
| Suitable for distribution board | No |
| Built-in width | 0 mm |
| Built-in height | 0 mm |
| Direct mounting possible | Yes |
|---|---|
| Width | 322 mm |
| Height | 248 mm |
| Depth | 126 mm |
| Suitable for safety functions | Yes |
| SIL according to IEC 61508 | None |
| Performance level according to EN ISO 13849-1 | None |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | -5-+40 °C |
| Storage temperature (Min-Max) | -25-+85 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | By the rear of the product |
| Terminal marking indication | Yes |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |
| Battery ou Accumulator (Pack1) | Not applicable |